Currently 18058 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
628 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 416F2, 89,1302019
Topeka Area, KS
1,092 h

See Details
CAT 420-07, 113,5002021
Warrenton, VA
1,182 h Conditionsair conditionerbucket - frontdrivesteeringauto shift

See Details
CAT 416F2 ST, 81,0002019
Columbus, OH
1,542 h Conditionsride control

See Details
CAT 420F2 4EOP, 77,2782016
Prescott, AZ
3,279 hcontrols, joystickcoupler

See Details
CAT 450, 140,0002020
City Of Industry, CA
2,579 h

See Details
CAT 415F2ST, 59,0002016
Albuquerque, NM
1,351 hride control

See Details
CAT 420F2 IT, 71,8502016
Florence, SC
3,178 h Conditionscontrols, joystickdrive - 4 wheelride controlrops - enclosedstick - extended

See Details
CAT 450-074EOP, 162,7092019
Mesa, AZ
1,984 h

See Details
CAT 430FIT, 70,0002015
Omaha, NE
4,585 h Conditionscontrols, joystickair conditionerengine enclosureslightingradio - am fm radio

See Details
John Deere 310E, 31,9002000
St. Joe, MO
2,408 h Conditionsengine enclosureslightingrops - encloseddifferential lockcontrols, lever

See Details
CAT 416F2 AE4, 82,5002018
Brownfield, TX
1,747 h Conditionsride control

See Details
CAT 415F2 4EO, 71,1472018
Mesa, AZ
2,174 h

See Details
CAT 415F2 4EOP, 66,3862019
Safford, AZ
2,770 h

See Details
CAT 420F IT, 74,1602015
Harrisburg, PA
4,169 h Conditionslightingauxiliary hydraulicseropsengine enclosuresepa label

See Details
CAT 416F2 4EO, 72,3362018
Tucson, AZ
2,781 h

See Details
CAT 415F2 4EO, 71,8352019
Tucson, AZ
2,240 h

See Details
John Deere 310SLHL, 77,5002015
Topeka, KS
963 h Conditionscontrols, joystickropsair conditionerengine enclosureslighting

See Details
CAT 420F2 4EO, 85,7822018
Phoenix, AZ
2,292 h

See Details
CAT 420F2IT, 75,1902017
Vincennes, IN
3,550 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 415F2 4EO, 64,0722018
Mesa, AZ
2,370 h

See Details
CAT 415F2 4EOP, 64,0702019
Tucson, AZ
3,214 h

See Details
CAT 420-07HT, 109,0002021
Madison, WI
2,382 h Conditionsride control

See Details
CAT 420F2 STCB, 99,8002020
Billings, MT
ride control

See Details
CAT 420F2IT APRQ, 73,5002017
Novi, MI
6,022 h Conditions

See Details
Show more results

backhoe loader