Quick Search

CAT 450

CAT 450

Year
2020
Working hours
2,579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 450
Quinn Company
Categorybackhoe loader
Serial NumberKJH00267
Unit NumberUS0005859
Catalog Number10117360
Year2020
Hours2,579 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V HRC
*HYDRAULICS, MP, 6FCN/8BNK
*LINES, AUX COMBO,EXT STICK 17'
*PRODUCT LINK, CELLULAR PL641
*SEAT, DELUXE FABRIC
*STICK, EXTENDABLE, 17FT
*WORKLIGHTS (8) HALOGEN LAMPS
BUCKET, HOE, (NONE)
BUCKET-MP HD,1.75YD3 PO BOCE
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 15-19.5/21L-24, FS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering