Quick Search

CAT 430FIT

CAT 430FIT

Year
2015
Working hours
4,585 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 430FIT
NMC CAT - Council Bluffs
Categorybackhoe loader
Serial NumberRGS00642
Unit NumberEQN192597
Catalog Number10090919
Year2015
Hours4,585 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax70,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Drive - 4 WheelDrive - 4 Wheel
Differential LockDifferential Lock
Ride ControlRide Control
Stick - ExtendedStick - Extended
Rear CouplerRear Coupler
Pattern ChangerPattern Changer
Front Auxiliary HydraulicsFront Auxiliary Hydraulics
Rear Auxiliary HydraulicsRear Auxiliary Hydraulics
Front CouplerFront Coupler
Integrated ToolcarrierIntegrated Toolcarrier
Additional information430F BACKHOE LOADER DCA2
430F BHL IT TIER 4I HRC
BACKHOE/INDUSTRIAL LOADERS
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
Online Owner's Manual
PLATE GROUP - BOOM WEAR
PT, 4WD, AUTOSHIFT
PT, 4WD, AUTOSHIFT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 16FT
TIRES, 4WD, BIAS, FIRESTONE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1060
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • FairDecals are scratched and weathered
  • Good
  • FairLeft rear fender is cracked
  • Good
  • Good
  • FairHood shock wont hold hood open
  • Good
  • FairPaint is scratched and scuffed
  • FairGrill is dented
  • Good
  • Good
  • FairRight cab entry step is gone and the left is bent
safety items
201
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • PoorSeat belt needs replaced due to age and is loose from the mount
gauges, operator station, console
1240
  • No
  • No
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • FairLeft cab door latch is weak
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat cover is dirty and loose from frame
  • Good
  • FairRear throttle switch knob is gone
  • FairRear wiper blade is gone
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • YesBreather tube is leaking at valve cover
  • No
  • Normal
  • Normal
  • FairDusty
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
710
  • No
  • FairSerpentine belt is cracked and weathered
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • 2nd
  • Good
  • Good
hydraulics
1720
  • Yes
  • Good
  • FairControl valve looks to be leaking and needs resealed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoom cylinder head end hose is leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
341
  • Good
  • FairBoom pins have a fair amount of play in them
  • FairSlide inserts are worn to the point of replacement. Excessive play is present
  • FairMount pins and bushings are worn to the point of needing work
  • Good
  • Good
  • FairVertical pins have a fair amount of play in them
  • PoorCable is broke
front bucket
610
  • YesPlay is present between coupler and quick tach
  • 1.31 CYD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLinkages have some play in them
rear bucket
330
  • YesCoupler has slop in it
  • 24"
  • FairBottom plates are worn
  • Good
  • FairCoupler mount pins have some play in them
  • Good
  • FairEdge is worn down
  • Good
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80-18
  • 19.5L24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontHerculesNoNoYes
Left RearHerculesYesNo
Right FrontHercules14NoYesNo
Right RearHerculesNoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering