Quick Search

John Deere 310SLHL

John Deere 310SLHL

Year
2015
Working hours
963 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandJohn Deere 310SLHL
Foley Equipment Company
Categorybackhoe loader
Serial Number282095
Unit NumberXGU0056
Catalog Number10115285
Year2015
Hours963 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax77,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
ROPSROPS
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
BeaconBeacon
Differential LockDifferential Lock
Ride ControlRide Control
Radio - AM FM CD RadioRadio - AM FM CD Radio
Rear CouplerRear Coupler
Front Auxiliary HydraulicsFront Auxiliary Hydraulics
Rear Auxiliary HydraulicsRear Auxiliary Hydraulics
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

24" BUCKET
24" BUCKET
48" BUCKET
AIR SUSPENSION
DRIVE - 4 WHEEL
FRONT MP BUCKET
HYDRAULIC THUMB
JOHN DEERE THUMB
REAR BUCKET 24"
REAR BUCKET 48"
STEERING - 2 WHEEL
STICK - EXTENED
WAIN ROY POWER TILT COUPLER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDENTED SOME
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
2010
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLITTLE FOGGY - USABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1410
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFEW HOSES ON BOOM/STICK JOINT ARE CRACKING SOME - BUT NOT LEAKING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 17” THUMB / JOHN DEERE
boom & stick
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
1000
  • No
  • 90”
  • Good
  • Good
  • Good
  • GoodEDGE IS CHIPPED SOME - USABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • Yes
  • WAIN ROY BUCKETS
  • 24”/24”/48”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80-18
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGALAXY BEEFY BABY3190NoNoNo
Left RearNoNoNo
Right FrontGALAXY BEEFY BABY3190NoNoNo
Right RearNoNoNo
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 963 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering