Quick Search

John Deere 310E

John Deere 310E

Year
2000
Working hours
2,408 h
Videos of John Deere 310E
Videos of John Deere 310E
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
St. Joe, MO
+316 943 4211
Show phone number
Basic information
BrandJohn Deere 310E
Foley Equipment Company
Categorybackhoe loader
Serial Number884086
Unit NumberXGU0047
Catalog Number10109743
Year2000
Hours2,408 h
CountryUnited States
LocationSt. Joe, United States
Pricing
Price Excluding Tax31,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Differential LockDifferential Lock
Controls, LeverControls, Lever
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1.12 CU YD FRONT BUCKET
24" REAR BUCKET
DRIVE - 4 WHEEL
STEERING - 2 WHEEL
STICK - STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1130
  • No
  • Good
  • Good
  • Good
  • GoodGOOD FOR AGE AND HOURS
  • FairSERVICE DOOR ON TOP OF ENGINE HAS A SMALL DENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGOOD FOR AGE AND HOURS
  • FairDENTED AND BENT SOME
  • FairDENTED SOME
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1031
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT WINDSHIELD HAS A 2-3” CRACK OFF THE INSIDE EDGE. RIGHT WINDSHIELD SEAL IS WORN SOME
  • Good
  • Good
  • PoorNOT WORKING CORRECTLY
  • FairDIFFICULT TO READ LABELS
  • Good
  • Good
  • Good
  • FairREAR WIPER IS MISSING, NOT OPERATING CORRECTLY
engine
700
  • YesMINOR AMOUNT
  • Yes
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • GoodGREEN
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • YesNOT WORKING CORRECTLY. LEFT REAR COVER IS BROKEN
  • HAZARD LIGHTS ARE NOT WORKING CORRECTLY
  • Good
  • Good
  • Good
  • Good
transmission
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
520
  • Good
  • Good
  • Good
  • FairHAS SOME PLAY - STILL USABLE
  • Good
  • FairHAS SOME PLAY - STILL USABLE
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • GoodBUCKET ONLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
520
  • Good
  • FairLOWER END P&B HAS 1/4 “ OR LESS OF PLAY
  • Good
  • Good
  • FairBUCKET END P&B HAS SOME PLAY 1/4” OR LESS
  • Good
  • Good
front bucket
520
  • 1.12 CU YD
  • AT185526
  • Good
  • Good
  • Good
  • FairHAS SOME WEAR - STILL USABLE
  • Good
  • FairHAS SOME PLAY 1/4” OR LESS
  • GoodLINKAGE ROD APPEARS TO HAVE A WELD REPAIR
rear bucket
330
  • AT181721
  • 24”
  • Good
  • FairHAS PLAY 1/4” OR MORE
  • FairHAS PLAY 1/4” OR MORE
  • Good
  • Good
  • FairRIGHT TOOTH IS MISSING
axles / final drives
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 71%
  • 12-16.5
  • ALL TCs AND SW CUTS ARE MINOR
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGALAXY BEEFY BABY19/3273YesNo
Left RearHERCULES24/3272YesYes
Right FrontPOWERKING17/3273NoNo
Right RearHERCULES22/3266YesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering