Quick Search

Weiler P385B

Weiler P385B

Price
US$ 89,000
Year
2019
Working hours
3,915 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 336 294 5240
Show phone number
Basic information
BrandWeiler P385B
CategoryAsphalt pavers
Serial NumberP385B-2766
Unit NumberT2766
Catalog Number4742593
Year2019
Hours3,915 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax89,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
PUSH ROLLERPUSH ROLLER
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional information140MM TRACK GRP W/14" POLY PADS • 2 HANDHELD REMOTE GROUP • ADJUSTABLE OSCILLATING PUSH ROLLERS, PAVER PAUSE FUNCTION • CAT 3.4 TIER IV 100 HP ENGINE, SERIAL # C8801055 • CONTROLS, POWER ASSISTED • DUAL OPERATORS STATIONS 2 SEATS • GENERATOR SYSTEM • GRADE & SLOPE PREP GROUP • HEATED END GATE • JOYSTICK STEERING CONTROLS • LED STROBE LIGHT • LIGHTING • LOWER SCREED CONTROL PANELS • ONE HOSE REEL • PREMIUM LIGHTING GROUP 9 LED LIGHT • PUSH ROLLER • SCREED, ELECTRICAL HEATING SYSTEM • SCREED, EXTENDABLE • SPRAY DOWN W/ SEPARATE TANK • TOPCON PAVER PREP GROUP • ULTRA LOW SULFUR DIESEL FUEL • WALKWAY EXTENSIONS

140MM TRACK GRP W/14" POLY PADS
2 HAND HELD REMOTE GROUP
ADJUSTABLE OSCILLATING PUSH-
CAT 3.4 TIER IV 100 HP ENGINE
DUAL OPERATORS STATIONS 2 SEATS
ENGINE SERIAL# C8801055
GRADE & SLOPE PREP GROUP
HEATED END GATES GROUP
JOYSTICK STEERING CONTROLS
LED STROBE LIGHT
LOWER SCREED CONTROL PANELS
PREMIUM LIGHTING GRP 9 LED LIGHT
ROLLERS, PAVER PAUSE FUNCTION
SPRAY DOWN W/SEPARATE TANK
TOPCON PAVER PREP GROUP
W/ ONE HOSE REEL
WALKWAY ENTENSIONS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
420
  • Machine needs to be cleaned
  • Good
  • Good
  • FairRight frame worn through _ Track is rubbing machine frame
  • FairFaded
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
510
  • NoMissing
  • Good
  • Good
  • Good
  • Good
  • FairBoth seat cover loose and coming off
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • n
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
760
  • Fairplate wear
  • Good
  • Good
  • FairSome chain wear _Adjust the chain bump when running
  • Good
  • Good
  • FairHydraulic oil leak in the center of the machine
  • FairHydraulic tank cap is missing
  • Fair
  • Good
  • FairPlates are worn
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering