Vögele AMERICA SUPER 1303

Vögele AMERICA SUPER 1303

Price
96,406 USD
Year
2013
Working hours
1987 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVögele AMERICA SUPER 1303
CategoryAsphalt pavers
Serial Number11110001
Unit NumberN121455
Catalog NumberCU4681714
Manufacturing Year2013
Hours1987 h
CountryAustralia
LocationNewcastle, NSW
Pricing
Price Excluding Tax96,406 USD
Tax (10%)9,641 USD
Price Including Tax106,047 USD
Details
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
BEACONBEACON
PUSH ROLLERPUSH ROLLER
AUGERS, VERTICALLY ADJUSTABLEAUGERS, VERTICALLY ADJUSTABLE
AUTO BURNERSAUTO BURNERS
CONTROLS, ELECTRIC FEEDCONTROLS, ELECTRIC FEED
CONTROLS, POWER ASSISTEDCONTROLS, POWER ASSISTED
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
POWER HEIGHT CONTROLPOWER HEIGHT CONTROL
WANDWAND
POWER SLOPE CONTROLPOWER SLOPE CONTROL
Additional Information2013 VOGELE AMERICA SUPER130 3ASPHALT PAVERS

LOCATED IN NEWCASTLE

1,987 SMU / HOURS

AUGER AND SCREED EXTENSIONS
AUGERS, VERTICALLY ADJUSTABLE
AUTO BURNERS
AUTO FEED SENSORS
BEACON
CE PLATE
CONTROLS, ELECTRIC FEED
CONTROLS, POWER ASSISTED
LHS & RHS CONTROL PANELS
LIGHTING
POWER HEIGHT CONTROL
POWER SLOPE CONTROL
PUSH ROLLER
SCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLE AB 340-3 SCREED THAT IS 5’11” (1.8m) WIDE
WAND

AUTO FEED SENSORS
AUGER AND SCREED EXTENSIONS
LHS & RHS CONTROL PANELS
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
BEACONBEACON
PUSH ROLLERPUSH ROLLER
AUGERS, VERTICALLY ADJUSTABLEAUGERS, VERTICALLY ADJUSTABLE
AUTO BURNERSAUTO BURNERS
CONTROLS, ELECTRIC FEEDCONTROLS, ELECTRIC FEED
CONTROLS, POWER ASSISTEDCONTROLS, POWER ASSISTED
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
POWER HEIGHT CONTROLPOWER HEIGHT CONTROL
WANDWAND
POWER SLOPE CONTROLPOWER SLOPE CONTROL
Additional Information2013 VOGELE AMERICA SUPER130 3ASPHALT PAVERS

LOCATED IN NEWCASTLE

1,987 SMU / HOURS

AUGER AND SCREED EXTENSIONS
AUGERS, VERTICALLY ADJUSTABLE
AUTO BURNERS
AUTO FEED SENSORS
BEACON
CE PLATE
CONTROLS, ELECTRIC FEED
CONTROLS, POWER ASSISTED
LHS & RHS CONTROL PANELS
LIGHTING
POWER HEIGHT CONTROL
POWER SLOPE CONTROL
PUSH ROLLER
SCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLE AB 340-3 SCREED THAT IS 5’11” (1.8m) WIDE
WAND

AUTO FEED SENSORS
AUGER AND SCREED EXTENSIONS
LHS & RHS CONTROL PANELS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRAC PTY. LTD. (NSW)See InventoryWebsiteSelect contact
Used Equipment NSW
Australia
Telephone:+61 298404739 ext 4739
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone