Caterpillar CS56B

Caterpillar CS56B

Price
142,000 USD
Year
2018
Working hours
365 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryAsphalt pavers
Serial NumberS5600611
Unit Number17NE2961
Catalog NumberCU4427524
Manufacturing Year2018
Hours365 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 142,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
Additional InformationSEAT BELT, 2"
LANE 3 ORDER
SEAT, VINYL
PACK, DOMESTIC TRUCK
ENGINE, TIER 4F/STAGE 4
INSTALLATION, ROPS/FOPS
SCRAPER, STEEL, FRONT
FUEL SYSTEM, DOOR
LANGUAGES, OPTION 1
OIL, HYDR, FACTORY FILLED
NO COMPACTION SENSOR
INSTRUCTIONS, NA PLATFORM
PRODUCT LINK, CELLULAR PL641
NO BLADE
CERTIFICATE OF ORIGIN
PLATFORM, ROPS/FOPS
FREQUENCY, FIXED
TIRE, TRACTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • drum
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 86%
  • 70%
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • FairHydraulic oil is a little low
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Tires show very little wear
  • 23.1-26 / 12 ply
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone