Quick Search

Blaw-Knox PF-5510

Blaw-Knox PF-5510

Price
$19,250
Year
1999
Working hours
4,636 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandBlaw-Knox PF-5510
CategoryAsphalt pavers
Serial Number551027-35
Unit Number551027-35
Catalog Number4882125
Year1999
Hours4,636 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax19,250 USD
Tax-
Price Including Tax-
Details
Accessories
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
PUSH ROLLERPUSH ROLLER
AUGERS, VERTICALLY ADJUSTABLEAUGERS, VERTICALLY ADJUSTABLE
CONTROLS, MANUALCONTROLS, MANUAL
CONTROLS, POWER ASSISTEDCONTROLS, POWER ASSISTED
SCREED, EXTENDABLESCREED, EXTENDABLE
SCREED, FUEL HEATING SYSTEMSCREED, FUEL HEATING SYSTEM
WANDWAND
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
610
  • No
  • Good
  • Good
  • Good
  • Good
  • FairLight faded, paint chips in areas over machine
  • GoodStraight
  • Good
safety items
202
  • Poor
  • GoodWorking
  • GoodWorking
  • PoorNo belts
gauges, operator station, console
511
  • Transmission operates in low and high range, will not move with drive motor in low
  • Good
  • Good
  • GoodGaiges working
  • GoodWorking reads 4636hr,
  • FairRear bottom platform plate bent
  • PoorCushions weathered, cracked
  • Good
engine
400
  • NoSlight
  • No
  • Yes
  • No
  • YesSeepage, leak at valvecovers
  • No
  • Green
  • Powered by Cummins 5.9L 6-cylinder turbo diesel
  • Operated in normal range
  • Normal
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
400
  • Good
  • Good
  • GoodBelt drive
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
final drives
100
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Drive TiresGood
IdlersGood
RollersFairOuter edges of lower rollers show some chunking
Rubber Track / Belt - LeftFair15/32nds cleat height, some small cuts in cleat area, 40/50%
Rubber Track / Belt - RightGood29/32nds cleat height, belt is like new
Track Frame - LeftGood
Track Frame - RightGood
WheelsGood
comments, misc. repairs, general remarks
  • Well maintained, customer has all maintenance and service records
paver / screed / conveyor
1331
  • Carlson easy screed, V42B. screed paves from 10-17ft
  • GoodAuger bearings tight, flights good
  • Good
  • GoodFlight bars in place and straight, chains show some wear
  • GoodConveyors working
  • Good
  • GoodHoppers sides are straight
  • GoodBoth dry
  • FairSome hoses in pump compartment seeping
  • Good
  • Good
  • FairLeft Covered in asphalt does not rotate
  • FairRight side air blower not working, (customer has extra blower to go with machine)
  • Good
  • GoodMeasured with straight edge, shows very little wear,
  • Good
  • GoodTight
  • PoorVibrator not working
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering