Caterpillar AP555F

Caterpillar AP555F

Price
203,850 USD
Year
2016
Working hours
2581 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP555F
CategoryAsphalt and Tar Sprayers and Sealers
Serial NumberAP500128
Unit NumberDG000518
Catalog NumberCU4678781
Manufacturing Year2016
Hours2581 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax203,850 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationQualifies for CAT Certified Used (CCU)

AUGER 18" EXTENSION PER SIDE
ENGINE, C4.4 T4F / STG IV EU
SENSOR, FEEDER, SONIC
PANEL, POWER SUPPLY
LIGHTS, WORKING
CYLINDER KIT, STANDARD
VENTILATION SYSTEM, NO CANOPY
INSTRUCTIONS, NORTH AMERICAN
TANK, WASHDOWN
PUSH ROLLER, OSCILLATING
INDICATOR, TOW POINT
HOSE, REEL WITH WAND
FLASHING, HYD FOLD
APRON, HYD FOLD
PRODUCT LINK, CELLULAR PL641
KIT, DEFLECTOR
LIGHT, HAZARD
UMBRELLA, CAT
SEAT, VINYL SUSPENSION
SENSOR, GRADE, SONIC
COVER, NO DECEL PEDAL
ADAPTER, VIBE SCREED
TRACK, MTS, SMOOTH
SENSOR, SLOPE
EXT, POWER FOR MANUAL ENDGATE
CONTROL, BASE CAT G&S SYSTEM
CONTROL, PENDANT
STEERING, SPRING RETURN
ENDGATE, MANUAL HEATED
KIT, UPTIME
MAINFRAME, NO POWER EXTENSION
UMBRELLA, SCREED OPERATOR
SE8F-001 SCREED
HITCH, HYD PREP, TRACTOR
Features
Additional InformationQualifies for CAT Certified Used (CCU)

AUGER 18" EXTENSION PER SIDE
ENGINE, C4.4 T4F / STG IV EU
SENSOR, FEEDER, SONIC
PANEL, POWER SUPPLY
LIGHTS, WORKING
CYLINDER KIT, STANDARD
VENTILATION SYSTEM, NO CANOPY
INSTRUCTIONS, NORTH AMERICAN
TANK, WASHDOWN
PUSH ROLLER, OSCILLATING
INDICATOR, TOW POINT
HOSE, REEL WITH WAND
FLASHING, HYD FOLD
APRON, HYD FOLD
PRODUCT LINK, CELLULAR PL641
KIT, DEFLECTOR
LIGHT, HAZARD
UMBRELLA, CAT
SEAT, VINYL SUSPENSION
SENSOR, GRADE, SONIC
COVER, NO DECEL PEDAL
ADAPTER, VIBE SCREED
TRACK, MTS, SMOOTH
SENSOR, SLOPE
EXT, POWER FOR MANUAL ENDGATE
CONTROL, BASE CAT G&S SYSTEM
CONTROL, PENDANT
STEERING, SPRING RETURN
ENDGATE, MANUAL HEATED
KIT, UPTIME
MAINFRAME, NO POWER EXTENSION
UMBRELLA, SCREED OPERATOR
SE8F-001 SCREED
HITCH, HYD PREP, TRACTOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • paver / screed / conveyor
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • red
  • 25%
  • 50%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollersGood
Rubber Track / Belt - LeftFairworn
Rubber Track / Belt - RightFairworn
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
paver / screed / conveyor
  • Goodnew
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone