Quick Search

Weiler E2850

Weiler E2850

Year
2012
Working hours
4,674 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Spanish Fort, AL
+1 205 229 8715
Show phone number
Basic information
BrandWeiler E2850
THOMPSON POWER SYSTEMS
CategoryAsphalt and Tar Sprayers and Sealers
Serial Number1018
Unit NumberEQN170776
Catalog Number10064943
Year2012
Hours4,674 h
CountryUnited States
LocationSpanish Fort, United States
Pricing
Price Excluding Tax295,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationitems repaired or replaced in May '23:
complete wear rebuild including new chains, updated augers, and bearings.
Hopper has all new current production augers, bearing, and new flashing.
Rebuilt remix augers and new tarp.
Complete overhaul with new plates, chains, sprockets, bearings, swivel pins, and new boot.
Machine has been soda blasted and painted.

25 TON STORAGE CAPACITY
Conveyor Capacity 600 tons/hr
Conveyor Capacity 600 tons/hr
Conveyor Slat Width 30"
ENGINE CAT C9
Fuel Tank Capacity 150gal
Operating Height 16'
Rear Control Panel
Shipping Height 11'4"
Transport Speed (MAX) 10mph
Weight: 74,500 lb
Working Speed 2.2 mph
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • No
  • Yes
  • GoodNEW
  • Good
  • Good
  • GoodSANDBLASTED AND PAINTED
  • Good
  • Good
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
100
  • GoodNEW DISPLAY
general specifications
  • Yes
  • Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering