Quick Search

CAT CB24B

CAT CB24B

Year
2018
Working hours
977 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT CB24B
Quinn Company
CategoryAsphalt and Tar Sprayers and Sealers
Serial Number2X401323
Unit NumberCCU001082
Catalog Number10104819
Year2018
Hours977 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax42,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBELT, SEAT, 3" SUSPENSION
CERTIFICATE OF ORIGIN
CONTROL, TRACTION
ENGINE T4F
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LIGHTING PACKAGE, LED
MATS, COCOA
Online Owner's Manual
PREPARATION FOR INSPECTION
PRODUCT LINK INSTALLATION
PRODUCT LINK, PL241
ROLL ON-ROLL OFF
SEAT, WITH SAFETY SWITCH
SERIALIZED TECHNICAL MEDIA KIT
SUPPORT, SLIDING FOR SEAT
TRAVEL CONTROL, DUAL LEVER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
300
  • OK
  • Good
  • Good
  • Good02/2024
gauges, operator station, console
200
  • No
  • OK
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • _______
  • 100%
  • GOOD
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
100
  • GoodFWD & BACK GOOD
steering
400
  • GOOD
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PM 2 @ 927
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering