Quick Search

Crafco PATCHER II

Crafco PATCHER II

Year
2022
Working hours
674 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandCrafco PATCHER II
Wheeler Machinery Co.
CategoryAsphalt and Tar Sprayers and Sealers
Serial Number1C9TP1222N1418312
Unit NumberNA002367
Catalog Number10017046
Year2022
Hours674 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information10" & 4" CENTER DRAG BOX
10# FIRE EXT W/COVER
18" HITCH EXTENSION
24X20 CENTER DRAG BOX KIT
3" PINTLE HITCH REV.E
3" WIDE CENTER DRAG BOX KIT
3/8 HOOK W/SAFETY LATCH
4' WIDE CENTER DRAG BAC KIT
ENGINE COVER ASSY, 37HP AND BELO
FIRE EXT BRK FOR 10#
FLASH BAR (ROTATING BEACON)
HEATED CHUTE KIT 16 PTCRII
MASTIC SHOEBX L8XW10XH6 W/4.5HND
MASTIC SHOEBX L8XW12XH6 W/4.5HND
MASTIC SHOEBX L8XW14XH6 W/4.5HND
PRICED NEW
PROPANE TORCH KIT, PATCHER II
SPARE TIRE KIT ST225/75R15
WORK AREA CAMERA SYSTEM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering