Quick Search

Crafco SS250

Crafco SS250

Year
2023
Working hours
362 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandCrafco SS250
Wheeler Machinery Co.
CategoryAsphalt and Tar Sprayers and Sealers
Serial Number1C9SA1225P1418336
Unit NumberNA002566
Catalog Number10086952
Year2023
Hours362 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax81,875 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information18" HITCH EXTENSION ASSY RVC
3" PINTLE HITCH REV.E
3/8 HOOK W/SAFETY LATCH
DISK 4" SWIVEL
DRIVER ALERT SYSTEM
ENGINE COVER ASSY 37HP
FIRE EXT BRKT FOR 10#
GRAVITY FEED KIT
LIGHT KIT NON DP WORKLIGHT
OVERNIGHT HEATER W/FITTING
PRICED NEW
SHROUD TIOP ADAPTER
SPARE ITRE KIT ST225/75R15
TIP ADAPTER
WORK AREA CAMERA SYSTEM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering