Currently 18349 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
Brand
CLAAS
x
16 Search results for "Current filter"
Displaying: 1 - 16 Sort by: 
Claas 760, 150,0002015
Salem, OR
1,585 hradio - bluetooth

See Details
Claas 760, 150,0002015
Albany, OR
2,121 hcontour

See Details
Claas 6800, 316,5302020
Albany, OR
893 hdifferential lock

See Details
Claas 8600TT, 715,0002023
Yuba City, CA
259 hcamera

See Details
Claas 740, 99,9982013
Woodland, CA
980 h

See Details
Claas 740, 99,9982011
Mcminnville, OR
753 h

See Details
Claas ROLLANT455, 110,0002021
Mcminnville, OR
6,262 h

See Details
Claas 8600TT, 715,0002023
Yuba City, CA
258 hcamera

See Details
Claas 8600TT, 715,0002023
Williams, CA
62 hcamera

See Details
Claas 8600, 332,0002019
Albany, OR
656 h

See Details
Claas 760, 150,0002014
Salem, OR
1,266 h

See Details
Claas 760, 150,0002015
Salem, OR
1,625 h

See Details
Claas 560R, 90,4002007
Culiacan
4,295 hlightingair conditionerchopper

See Details
Claas 560R, 130,5002009
Navojoa
2,900 hlightingair conditionerchopper

See Details
Claas 560R, 110,5002007
Culiacan
3,200 hlightingair conditionerchopper

See Details
Claas 560R, 90,4002007
Navojoa
4,300 hlightingair conditionerbeaconchopper

See Details

CLAAS agriculture