Quick Search

CLAAS 8600TT

CLAAS 8600TT

Year
2023
Working hours
259 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Yuba City, CA
+1 707 249 7821
Show phone number
Basic information
BrandClaas 8600TT
HOLT AG SOLUTIONS
Categorycombines
Serial NumberC8910347
Unit NumberGT11551
Catalog Number10095542
Year2023
Hours259 h
CountryUnited States
LocationYuba City, United States
Pricing
Price Excluding Tax715,000 USD
Tax (1%)7,150 USD
Price Including Tax722,150 USD
Details
Accessories
CameraCamera
Additional information170-460 / 330-930 RPM, HYDR.
180B R2, 10-HOLE
3 YEARS
420 MM, PREM LINE
ACCESS STEPS WITH COLLISION
ADD-ON MODULE 1
ADJUSTABLE AND HEATED
ADJUSTMENT MODULE
AND SIDE WINDOWS
APS THRESHING SYSTEM-RICE,
AUTOMATIC CLIMATE CONTROL WITH
AUTOMODULE
AUXILIARY PUMP, STRAW SPREADER
BELT, GUIDE ROLLER CLOSED
CAMERA - GRAN TANK UNLOADING
CAMERA CABLE - GRAIN TANK
CAMERA SYSTEM, PREPARED
CAMERA-REAR, DISPLAY ON TERMINAL
CAN ETHERNET GATEWAY (CEG)
CEMIS/PROFI CAM
CEMOS AUTOMATIC- CRUISE PILOT
CEMOS AUTOMATIC-AUTO CROP FLOW
CEMOS AUTOMATIC-DEMO VERSION 50H
CENTRAL LUBRICATING SYSTEM TT
CLAAS REMOTE SERVICE INC. 5-YR
CLOSE-PROXIMITY MIRROR
CMOTION MULTIFUNCTION CONTROL
COMMUNICATION MODULE, PREMIUM NA
CONNECTION CABLE A PILLAR FOR
COOL BOX, INCL. LEATHER
CROP LOG
CRUISE PILOT, PREPARED
CUTTERBAR BRAKE
CUTTERBAR RAM WITH 2-WAY SYSTEM
D2676 - 404 KW/549 HP (TIER 4)
DRIVE
DRIVE AXLE XL - TERRA TRAC
DRIVE, GRAIN TANK UNLOADING 150
DUST EXTRACTION FOR FEEDER
DYNAMIC STEERING
ENGINE PTO PUMP
ENGINE S/N: 51866012016606
FEEDER DRUM APS THRESHING SYSTEM
FIELD SCANNER/LASER PILOT/AUTO
FIRE EXTINGUISHER BRACKET
FOOTRESTS ON STEERING COLUMN,
FRONT ATTACHMENT DRIVE XL
FUEL TANK 1150 LITRES
GENERATION 1
GRAIN TANK 15,000 LTRS,PREM LINE
GRAIN TANK UNLOADING 150 VS,
GRAIN TANK UNLOADING TUBE 4XL,
GRAINMETER INCL. RETURNS VOLUME
GROUND SPEED 40 KM/H
HEATING,INCL AUXIILARY PREFILTER
HOUSING/V FH/HP FH
HP FEEDER HOUSING-AUTO CONTOUR,
HYDRAULIC OIL, STANDARD
INCLINATION SENSOR
INSTRUCTOR'S SEAT
JET STREAM CLEANING, INCL. 3D
LEATHER ARMREST & LEATHER
LEVER
LICENSE
LOCKING SYSTEM, STANDARD
MARKER LIGHTS USA
MEASUREMENT WITH CEBIS DISPLAY
NO HEADER
PILOT-READY
PLATFORM TERRA TRAC L3
PORT IN B PILLAR
POWER TRAC STEERING DRIVE AXLE
PREM. SEAT-LEATHER-AIR-SUSPENDED
PREMIUM LINE
PREMIUM LINE
PROTECTION - TERRA TRACK
QUANTIMETER YIELD MEASUREMENT
RADIO SOUND SYSTEM, INCL
REAR-VIEW MIRRORS, ELECTRICALLY
RIGHT/LEFT
ROLLER SUNBLINDS FOR SIDE WINDOW
ROTATING BEACONS, 3 UNITS
ROTO PLUS STANDARD 0/5-PREM LINE
SCREEN WASHER SYSTEM FOR FRONT
SEGMENTED PREMIUM LINE
SIDE TRAFFIC, LED
STATUTORY EQUIPMENT, RIGHT-HAND-
STEERING ANGLE SENSOR
STEERING AXLE TYRES 750/60 R30
STEERING INTERFACE READY
STEERING WHEEL
STORAGE COMPARTMENTS WITH USB
STRAW MOISTURE SENSOR
STRAW SPREADER
SUBWOOFER
TABLET HOLDER ON B PILLAR
TAIL LIGHTS, LED FLASH
TANK UNLOADING TUBE 4XL, 420 MM
TECHNICAL DOCUMENTATION, ENGLISH
TELEMATICS PROFESSIONAL LICENSE
TERRA TRAC TRACK WIDTH 890 MM
THRESHING DRUM DRIVE,2-STAGE
TUBE, DISPLAY ON TERMINAL
UNLOADING SPOUT PIVOTING- GRAIN
UNLOADING TUBE 4XL, RIGID
UPPER AND LOWER SIEVE, TM6
VS-180 VS
WARNING TRIANGLE, REAR
WIRING HARNESS FOR GRAIN QUALITY
WITHOUT CONCAVE BAR (RICE)
WITHOUT CUTTERBAR
WITHOUT GRAIN QUALITY CAMERA HD
WITHOUT SPREADER PLATE
WITHOUT STRAW CHOPPER DRIVE
WITHOUT TOOL KIT
WORKING LIGHT LED-PLUS
XL, ADJUSTABLE-CENTR LUBR SYS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering