Quick Search

CLAAS 6800

CLAAS 6800

Year
2020
Working hours
893 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Albany, OR
+1 707 249 7821
Show phone number
Basic information
BrandClaas 6800
HOLT AG SOLUTIONS
Categorycombines
Serial NumberC8700013
Unit NumberGT11439
Catalog Number10022802
Year2020
Hours893 h
CountryUnited States
LocationAlbany, United States
Pricing
Price Excluding Tax316,530 USD
Tax (1%)3,165 USD
Price Including Tax319,695 USD
Details
Accessories
Differential LockDifferential Lock
Additional information150 L/S - 180 L/S
170-460 / 330-930 RPM, HYDR
340 KW/456 HP (T4)
A/C-MATIC - AUTOMATIC CLIMATE
ADD-ON MODULE 1
ADD-ON MODULE 2
AIR-SUSPENDED
AND AIRFLOW REDUCTION FOR GRASS
APS THRESHING SYSTEM
ARMREST
AUTO CROP FLOW
AUTO PILOT
AUTO PILOT MODULE
AUTOMODULE 3
BELT, GUIDE ROLLER CLOSED
CAMERA - GRAIN TANK UNLOADING
CAMERA - REAR, DISPLAY ON
CAMERA SCREEN - PROFI CAM
CAMERA SYSTEM, PREPARED
CAN ETHERNET GATEWAY (CEG)
CEBIS TERMINAL WITH LEATHER
CEMOS AUTOMATIC
CENTRAL LUBRICATION SYSTEM
CENTRAL LUBRICATION SYSTEM INC
CENTRE RISERS FOR
CHO 181D A8, 20-HOLE
CLAAS REMOTE SERVICE INC
CMOTION MULTIFUNCTION CONTROL
COMFORT SEAT, LEATHER
COMMUNICATION MODULE
CONCAVE BAR
CONTROL WITH HEATING
COOLING UNIT FOR STORAGE BOX L
CROP LOG
CRUISE PILOT, PREPARED
CUTBAR RAM WITH 2-WAY SYSTEM,XL
CUTTERBAR BRAKE
DRIVE AXLE TYRES 900/60 R38
DRIVE AXLE XL W - 20-HOLE
DRIVE, GRAIN TANK UNLOADING
DUST EXTRACTION FOR FEEDER
ENGINE PTO PUMP
FIVE-YEAR LICENCE
FOR GPS PILOT, LASER PILOT
FOR SIDE WINDOWS
FRT ATTACHMENT DRIVE XL,VARIABLE
FUEL CONSUMPTION MEASUREMENT
FUEL TANK 950 LITRES
GRAIN TANK 15,000 LITRES
GRAIN TANK UNLOADING 180 L/S
GRAIN TANK UNLOADING TUBE XXL
GRAIN/MAIZE (10/18/18)
GRAINMETER INCL. RETURNS VOLUME
GROUND SPEED 40 KM/H
HOUSING/V FH/HP FH
HP FEEDER HOUSING
HP FEEDER HOUSING-AUTO CONTOUR
INCLINATION SENSOR
INSTRUCTOR'S SEAT
JET STREAM CLEANING, INCL. 3D
LADDER WITH IMPACT PROTECTION
LEVER
LICENCE - 1 YEAR
LOCKING SYSTEM, STANDARD
MEASUREMENT WITH CEBIS DISPLAY
MERCEDES-BENZ OM470 LA
NO HEADER
PREMIUM NA
PREPARATION FOR TERMINA
QUANTIMETER YIELD MEASUREMENT
RADIO WITH MP3 FUNCTION
REAR VIEW MIRRORS
ROLLER BLINDS FOR SIDE WINDOWS
SPREADER - COMFORT PLUS
STANDARD CUT
STANDARD SPREADER
STEERING AXLE L, ADJUSTABLE
STEERING AXLE TYRES 710/65 R30
STEERING INTERFACE READY
STEERING VALVE, PROP. XL,
STORAGE BOX L, INCL. LEATHER
STRAW CHOPPER CONNECTION
STRAW CHOPPER DRIVE FOR STANDARD
STRAW WALKER, FITTED
TAIL LIGHTS, LED FLASH
TELEMATICS PROFESSIONAL
TERMINAL
THRESHING DRUM DRIVE,2-STAGE
TOP LINK, HYDRAULIC FOR
TUBE, PROFI CAM DISPLAY
UPPER AND LOWER SIEVE, TM6
WINDSCREEN WASHER SYSTEM
WITHOUT GRAIN QUALITY CAMERA
WITHOUT STRAW MOISTURE SENSOR
WORK LIGHTING LED - PLUS
X 335 IMP, 10-HOLE
Ø 420 MM, PREMIUM LINE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering