Quick Search

CLAAS 8600TT

CLAAS 8600TT

Year
2023
Working hours
258 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Yuba City, CA
+1 707 249 7821
Show phone number
Basic information
BrandClaas 8600TT
HOLT AG SOLUTIONS
Categorycombines
Serial NumberC8910396
Unit NumberGT11552
Catalog Number10095539
Year2023
Hours258 h
CountryUnited States
LocationYuba City, United States
Pricing
Price Excluding Tax715,000 USD
Tax (1%)7,150 USD
Price Including Tax722,150 USD
Details
Accessories
CameraCamera
Additional information170-460 / 330-930 RPM, HYDR.
180B R2, 10-HOLE
3 YEARS
420 MM, PREM LINE
ACCESS STEPS WITH COLLISION
ADD-ON MODULE 1
AND SIDE WINDOWS
APS THRESHING SYSTEM-RICE,
AUTOMATIC CLIMATE CONTROL WITH
AUTOMODULE
AUXILIARY PUMP, STRAW SPREADER
BELT, GUIDE ROLLER CLOSED
CAMERA - GRAN TANK UNLOADING
CAMERA CABLE - GRAIN TANK
CAMERA SYSTEM, PREPARED
CAMERA-REAR, DISPLAY ON TERMINAL
CAN ETHERNET GATEWAY (CEG)
CEMIS/PROFI CAM
CEMOS AUTOMATIC- CRUISE PILOT
CEMOS AUTOMATIC-AUTO CROP FLOW
CEMOS AUTOMATIC-DEMO VERSION 50H
CLAAS REMOTE SERVICE INC. 5-YR
CMOTION MULTIFUNCTION CONTROL
COMMUNICATION MODULE, PREMIUM NA
CONNECTION CABLE A PILLAR FOR
COOL BOX, INCL. LEATHER
CROP LOG
CRUISE PILOT, PREPARED
CUTTERBAR BRAKE
CUTTERBAR RAM WITH 2-WAY SYSTEM
D2676 - 404 KW/549 HP (TIER 4)
DRIVE
DRIVE AXLE XL - TERRA TRAC
DRIVE, GRAIN TANK UNLOADING 150
DUST EXTRACTION FOR FEEDER
ENGINE PTO PUMP
FEEDER DRUM APS THRESHING SYSTEM
FOOTRESTS ON STEERING COLUMN,
FRONT ATTACHMENT DRIVE XL
FUEL TANK 1150 LITRES
GENERATION 1
GRAIN TANK 15,000 LTRS,PREM LINE
GRAIN TANK UNLOADING 150 VS,
GRAIN TANK UNLOADING TUBE 4XL,
GRAINMETER INCL. RETURNS VOLUME
GROUND SPEED 40 KM/H
HEATING,INCL AUXIILARY PREFILTER
HOUSING/V FH/HP FH
HP FEEDER HOUSING-AUTO CONTOUR,
INCLINATION SENSOR
INSTRUCTOR'S SEAT
JET STREAM CLEANING, INCL. 3D
LEATHER ARMREST & LEATHER
LEVER
LICENSE
LOCKING SYSTEM, STANDARD
MEASUREMENT WITH CEBIS DISPLAY
NO HEADER
PLATFORM TERRA TRAC L3
PORT IN B PILLAR
POWER TRAC STEERING DRIVE AXLE
PREM. SEAT-LEATHER-AIR-SUSPENDED
PREMIUM LINE
PREMIUM LINE
PROTECTION - TERRA TRACK
QUANTIMETER YIELD MEASUREMENT
RADIO SOUND SYSTEM, INCL
RIGHT/LEFT
ROLLER SUNBLINDS FOR SIDE WINDOW
ROTO PLUS STANDARD 0/5-PREM LINE
SCREEN WASHER SYSTEM FOR FRONT
SEGMENTED PREMIUM LINE
STEERING ANGLE SENSOR
STEERING AXLE TYRES 750/60 R30
STEERING INTERFACE READY
STEERING WHEEL
STORAGE COMPARTMENTS WITH USB
STRAW MOISTURE SENSOR
STRAW SPREADER
SUBWOOFER
TABLET HOLDER ON B PILLAR
TAIL LIGHTS, LED FLASH
TANK UNLOADING TUBE 4XL, 420 MM
TELEMATICS PROFESSIONAL LICENSE
TERRA TRAC TRACK WIDTH 890 MM
THRESHING DRUM DRIVE,2-STAGE
TUBE, DISPLAY ON TERMINAL
UNLOADING SPOUT PIVOTING- GRAIN
UNLOADING TUBE 4XL, RIGID
UPPER AND LOWER SIEVE, TM6
VS-180 VS
WIRING HARNESS FOR GRAIN QUALITY
WITHOUT CONCAVE BAR (RICE)
WITHOUT GRAIN QUALITY CAMERA HD
WITHOUT STRAW CHOPPER DRIVE
WORKING LIGHT LED-PLUS
XL, ADJUSTABLE-CENTR LUBR SYS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering