Currently 18047 machines for sale
Quick Search

Used Wheel Excavators for Sale

When it comes to equipment for digging and earthmoving applications, excavators are a must. From road work to construction, these machines are used in a wide variety of construction projects and come in several different types. If you're looking for economical equipment solutions, buying a used wheel excavator is an excellent way to increase your capabilities and make the most of your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
wheel excavator
x
153 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT MH3026, 213,17520208,130 h Dealer Certified Customer Value Agreementair conditionerauxiliary hydraulics pressureboomlightingmirrors

See Details
CAT M314F, 147,8742018
Wrocław
4,990 h Dealer Certified Conditions Customer Value Agreementair conditionerair suspension seatauxiliary hydraulics pressure - medium pressureboom - 2 piecetire type

See Details
CAT M316F, 140,3732018
Poznań
7,268 h Dealer Certified Customer Value Agreementair suspension seatradioboom - 2 piecestabilizerpre lube system

See Details
CAT MH3022 IVC, 187,5212017
Nancy / Gondreville, 54
6,728 h Dealer Certified Conditions Special Offersair conditionerauxiliary hydraulics pressure - high pressureboom - 2 piecetire type - pneumaticarrangement, material handler

See Details
CAT M314F, 156,4112017
Czeladź
5,883 h Specifications Dealer Certified Conditions Customer Value Agreementlightingauxiliary hydraulicsam fm cd radioair conditionererops

See Details
CAT M313D2014
Białystok
5,620 h Dealer Certified Customer Value Agreementair conditionerair suspension seatauxiliary hydraulics pressureboomradio

See Details
CAT M318F, 117,33520194,167 h Dealer Certifiedrear view cameraride control

See Details
CAT M315F, 153,4362017
Czosnów
3,796 h Specifications Dealer Certified Conditions Customer Value Agreementauxiliary hydraulicsair conditionerepa labelcoupler, hydraulicce plate

See Details
CAT M313D, 127,9052015
Wrocław
4,400 h Specifications Dealer Certified Conditions Customer Value Agreementlightingproduct linkauxiliary hydraulicsam fm cd radioair conditioner

See Details
CAT M313D, 112,5362016
Białystok
4,851 h Specifications Dealer Certified Conditions Customer Value Agreementauxiliary hydraulicsstabilizerair conditionercoupler, hydraulicce plate

See Details
CAT MH3024, 250,7432019
Carugate
7,250 h Dealer Certified

See Details
CAT M313D2014
Budaors
9,335 h Specifications Dealer Certifiedam fm radioauxiliary hydraulicsstabilizerair conditionerepa label

See Details
CAT M318F, 117,33520194,167 h Dealer Certifiedrear view cameraride control

See Details
Wacker EW1002018
Garching B. München
4,080 h

See Details
CAT M318D, 77,1522013
Frankenthal
8,649 h

See Details
Yanmar B75W, 78,1162020
Osterrönfeld
1,672 h

See Details
Wacker EW100, 66,4362018
Westerstede
3,251 h

See Details
Zeppelin ZM110, 74,4732018
Köln-porz
3,151 h

See Details
Komatsu PC200LC 8M0, 65,0002018
Santiago
13,660 h

See Details
Hyundai ROBEX 220LC 9S, 105,0002020
Santiago
2,060 h

See Details
CAT M318C200522,388 h

See Details
Zeppelin ZM1102018
Garching B. München
5,486 h

See Details
Zeppelin ZM1102021
Oberhausen
435 h

See Details
CAT 336DL, 90,0002014
Region Metropolitana De Santiago
9,538 h

See Details
Show more results

wheel excavator