Quick Search

CAT M318D

CAT M318D

Year
2013
Working hours
8,649 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
+49 62337703 x19
Show phone number
Basic information
BrandCAT M318D
Zeppelin Baumaschinen GmbH
Categorywheel excavator
Serial NumberD8W00907
Unit NumberD8W00907
Catalog Number10121361
Year2013
Hours8,649 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax77,497 USD
Tax (19%)14,724 USD
Price Including Tax92,222 USD
Details
Additional informationENGINEPOWER: 169 HP
Online Owner's Manual
OPERATING WEIGHT: 18.2 T
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering