Quick Search

Wacker EW100

Wacker EW100

Year
2018
Working hours
3,251 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Westerstede
+49 4076119116
Show phone number
Basic information
BrandWacker EW100
Zeppelin Baumaschinen GmbH
Categorywheel excavator
Serial Number6APAL01336
Unit Number6APAL01336
Catalog Number10121153
Year2018
Hours3,251 h
CountryGermany
LocationWesterstede, Germany
Pricing
Price Excluding Tax66,238 USD
Tax (19%)12,585 USD
Price Including Tax78,823 USD
Details
Additional informationBUCKET CONDITION: 30 %
CUTTING WIDTH: 600 MM
ENGINEPOWER: 75 HP
OPERATING WEIGHT: 9.8 T
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION REAR RIGHT: 40 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering