Quick Search

Zeppelin ZM110

Zeppelin ZM110

Year
2021
Working hours
435 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Oberhausen
+49 2086569921
Show phone number
Basic information
BrandZeppelin ZM110
Zeppelin Baumaschinen GmbH
Categorywheel excavator
Serial Number6K00002340
Unit Number6K00002340
Catalog Number10112974
Year2021
Hours435 h
CountryGermany
LocationOberhausen, Germany
Pricing
Price Excluding Tax104,406 USD
Tax (19%)19,837 USD
Price Including Tax124,243 USD
Details
Additional informationENGINEPOWER: 75 HP
TIRES CONDITION FRONT LEFT: 95 %
TIRES CONDITION FRONT RIGHT: 95 %
TIRES CONDITION REAR LEFT: 95 %
TIRES CONDITION REAR RIGHT: 95 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering