Quick Search

Zeppelin ZM110

Zeppelin ZM110

Year
2018
Working hours
3,154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Köln-porz
+49 2203929111
Show phone number
Basic information
BrandZeppelin ZM110
Zeppelin Baumaschinen GmbH
Categorywheel excavator
Serial Number6LPAL01385
Unit Number6LPAL01385
Catalog Number10121360
Year2018
Hours3,154 h
CountryGermany
LocationKöln-Porz, Germany
Pricing
Price Excluding Tax74,806 USD
Tax (19%)14,213 USD
Price Including Tax89,020 USD
Details
Additional informationENGINEPOWER: 75 HP
TIRES CONDITION FRONT LEFT: 10 %
TIRES CONDITION FRONT RIGHT: 10 %
TIRES CONDITION REAR LEFT: 10 %
TIRES CONDITION REAR RIGHT: 10 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering