Currently 17644 machines for sale
Quick Search

Used Wheel Excavators for Sale

When it comes to equipment for digging and earthmoving applications, excavators are a must. From road work to construction, these machines are used in a wide variety of construction projects and come in several different types. If you're looking for economical equipment solutions, buying a used wheel excavator is an excellent way to increase your capabilities and make the most of your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
wheel excavator
x
163 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT M318F, 241,4272018
Batavia, NY
1,050 h Specifications Conditionsam fm radiolightingproduct linkstabilizeram fm cd radio

See Details
CAT M320F, 180,1462016
Richmond, VT
4,380 h Specificationscontroller, electronic

See Details
CAT M317F, 242,9092018
Scarborough, ME
869 h Specificationscontroller, electronic

See Details
CAT M322F, 245,3812019
Binghamton, NY
2,062 h Specificationscontroller, electronic

See Details
CAT M314F, 187,0572019
Milford, MA
1,502 h Specifications Conditionslightingproduct linkauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel

See Details
CAT M314F, 210,3092019
Binghamton, NY
1,141 h Specifications Conditionsam fm radiolightingproduct linkauxiliary hydraulicsam fm cd radio

See Details
CAT MH3026-07, 544,0962022
Tonawanda, NY
57 h Conditionsam fm radiolightingproduct linkstabilizerultra low sulfur diesel fuel

See Details
CAT M316C, 59,7172005
Batavia, NY
14,152 hair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT M312, 11,5501996
Georgetown, TX
9,281 h Conditionsauxiliary hydraulicsstabilizerultra low sulfur diesel fuelair conditionererops

See Details
CAT M322F2020
Cleburne, TX
1,705 h Specificationsproduct linkbeacon

See Details
CAT M317F, 250,8582018
Milford, MA
816 h Specificationscontroller, electronic

See Details
Gradall XL3100, 30,0002009
Tonawanda, NY
3,905 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT M317F, 175,0292018
Tonawanda, NY
2,811 h Conditionsair conditionercoupler - quickproduct linklightingrops - enclosed

See Details
CAT M313D, 105,0002015
Scarborough, ME
2,542 h Conditionsair conditionerepa labellightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT M316F, 169,5002018
Monroe, NJ
3,191 h Conditionsam fm radiolightingauxiliary hydraulicsstabilizerultra low sulfur diesel fuel

See Details
CAT M322F, 162,0002018
Bloomingburg, NY
6,164 h Specificationsboomemissions level - eu - ivemissions level - japan - step 4 finalemissions level - epa - epa tier 4fcoupler - quick

See Details
CAT M314F, 229,0002017
Grand Junction, CO
2,570 h Specifications Conditions

See Details
CAT M320F, 184,0002015
Aurora, CO
3,378 h Conditionsengine

See Details
CAT M320F, 178,0002015
Aurora, CO
6,561 hcontroller, electronic

See Details
CAT M320F, 148,5002016
Mason City, IA
3,567 h Conditions Special Offersemissions levelregulatory statustier 2 complianttier 1 compliantair conditioner

See Details
CAT M318, 37,0001997
Newington, CT
12,945 h Specificationslightingeropscoupler, hydraulicstick, longboom, 2 piece

See Details
CAT M318, 31,0001999
Newington, CT
19,586 h Specificationsair conditionercoupler, hydraulicboom, 3 piece

See Details
CAT M316C, 56,0002006
MI
4,854 hhigh ambient cooling

See Details
CAT M314F, 226,7202018
Aurora, CO
1,103 h Specifications

See Details
Show more results

wheel excavator