Quick Search

Gradall XL3100

Gradall XL3100

Year
2009
Working hours
3,905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Tonawanda, NY
+1 7747376569
Show phone number
Basic information
BrandGradall XL3100
Milton CAT
Categorywheel excavator
Serial Number3140000249
Unit NumberEQ252772
Catalog Number10055686
Year2009
Hours3,905 h
CountryUnited States
LocationTonawanda, United States
Pricing
Price Excluding Tax30,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BEACONBEACON
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
COUPLERCOUPLER
HIGH PRESSURE HYDRAULICS ONE WAYHIGH PRESSURE HYDRAULICS ONE WAY
HIGH PRESSURE HYDRAULICS TWO WAYHIGH PRESSURE HYDRAULICS TWO WAY
BOOM DRIFT REDUCTIONBOOM DRIFT REDUCTION
COMBINED HYDRAULICS ONE OR TWO WAYCOMBINED HYDRAULICS ONE OR TWO WAY
COUPLER, SWINGERCOUPLER, SWINGER
Additional informationAIR SUSPENSION SEAT
MEDIUM PRESSURE HYDRAULICS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2130
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMachine has surface rust
  • Good
  • Good
  • Good
  • FairSome patch work needed
  • Good
  • FairStep over fuel tank bent
  • Good
safety items
700
  • Yes
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesValve cover has oil leak
  • No
  • No
  • 60 psi at idle
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 2007 US EPA Mercedes 906LA
  • Good
  • GoodPre emissions no DPF
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • Good
  • Good
  • Good
  • Good
bucket
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
500
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 50%
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering