Quick Search

CAT M316C

CAT M316C

Year
2006
Working hours
4,875 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Kalamazoo, MI
+1 877 700 1945
Show phone number
Basic information
BrandCAT M316C
MacAllister Machinery
Categorywheel excavator
Serial NumberH2C00311
Unit NumberH2C311
Catalog Number2054470
Year2006
Hours4,875 h
CountryUnited States
LocationKalamazoo, United States
Pricing
Price Excluding Tax50,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
Additional informationBATTERY, HEAVY DUTY
BEACON, ROTATING FIXED MOUNT
BOOM, ONE-PIECE
BUCKET-DC, 71", 0.63 CYD
CAB LEXAN
CONTROL, MULTIFUNCTION
CONV UNDERCAR
FREIGHT $1904.10
GUARD, VANDALISM
HEADREST
KIT, RADIO INSTALLATION
LIGHTS,WORKING,FRONT/REAR CAB
LINES, AHC 1PC BOOM, MPF
LINES, AHC 8'6" STICK (MPF)
LINKAGE, BUCKET W/O DIV.VALVE
LOCK, TRAVEL SPEED
MOUNTING,TILT BUCKET,W/ADJ PIN
OUTRIGGERS, TWO SETS OF TWO
PATTERN CHANGER, HAND CONTROL
PIN, BUCKET, ADJ
RADIO AM/FM
SEAT, AIR SUSPENSION
SPACER RINGS
STICK, 8'6"
TIRES, 10.00-20 16PR (DUAL)
TOOL BOX, LOCKABLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering