2017 CAT M314F For Sale - 165,000 USD | Cat Used
Quick Search

CAT M314F

CAT M314F

Year
2017
Working hours
2,570 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT M314F
WAGNER EQUIPMENT CO.
Categorywheel excavator
Serial NumberF4A00579
Unit Number503611
Catalog Number10002992
Year2017
Hours2,570 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax165,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2017 CATERPILLAR M314 EXCAVATOR
2564 GD 9/7/23
ALARM, BACK-UP
AM-FM RADIO,W/USB, HAND RAILS
AS IS / AS RECEIVED
AUTO BOOM LOCK, ANTI-DRIFT
AUXILIARY STD FLOW ... GPM
BEACON, ROTATING, REMOVABLE
BLCV, VA & OFFSET
BOOM, VA, A-LUBE 15'10"
BUCKET-GD, 36" 0.81 YD3
CAB, 70/30 AC, HEAT, DEF ROPS
CAMERA,SIDE & REARVIEW
CONTROL, 1PC & VA
CONTROL, JOYSTICK STEERING
CONTROLLER, ELECTRONIC XL
COOLING SYSTEM, STANDARD
COUNTERWEIGHT,3300 KG 7275
COUPLER HYDRAULIC PIN GRABBER
DECALS, NORTH AMERICA (ANSI)
DIGITAL DISPLAY W//MSS SECURITY
ENGINE,C4.4, 141HP, TIER 4 FINAL
HOT LIST PRICING
HYDRAULIC OIL, MINERAL
JOYSTICK PATTERN, CHANGEABLE
LIGHTS,LED BOOM,CAB,DOME LIGHT
LINES, CONNECTOR, PIN GRABBER
MAXAM MS908 10.00/20 ... VA/MH
Online Owner's Manual
OSC. AXLE LOCK, AUTOMATIC
PEDAL, HPF/HAMMER
PIN GROUP, SPARE
PIN, BUCKET, ADJ
PRICE UPDT: 05/07/25 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
PWR TRAIN,W/EIS & AESC,PWR MODE
SEAT COMFORT W/51 MM W/2" BELT
SETTING, QC CTRL, PIN GRABBER
SLIDING WINDOWS, TOW RINGS,REAR
SPEED 37 KPH ( 23 MPH)
STEPS, UC
STICK, 2.6M (8'6'') A-LUBE
TIP, PENETRATION PLUS
TRANSMISSION,POWER SHIFT,2 SPD
UC BLADE R FRONT/OUT,REAR 8'4"
WIPER, 70/30 4 SPEED
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1920
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded, scratched and starting to peel
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeveling blade lift cylinder guard bent
  • Good
  • Good
safety items
800
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • Good
  • Good
  • Good
  • Good
bucket
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 100%
  • Tires are brand new
  • 10.00-20
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering