2015 CAT M320F For Sale - 115,000 USD | Cat Used
Quick Search

CAT M320F

CAT M320F

Year
2015
Working hours
6,572 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT M320F
WAGNER EQUIPMENT CO.
Categorywheel excavator
Serial NumberF2W00190
Unit NumberW68890
Catalog Number10084440
Year2015
Hours6,572 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax115,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CONTROLLER, ELECTRONICCONTROLLER, ELECTRONIC
Additional information**NOT AVAILABLE FOR RPO**
1PC, 9'2" STK, BKT LKG
6561 GD 5/23/24
ALARM, BACK-UP
BKT SD 24" 0.60YD3 B
BLCV, 1PC
C7 ENGINE
CAB, 70/30
CAMERA, SIDE & REAR VIEW
CONTROL, MPF
CONTROLLER, ELECTRONIC
COOLING SYSTEM, STANDARD
COUNTERWEIGHT, 8156 LBS
COUPLER, HYDRAULIC PIN GRABBER
COUPLING, QUICK DISC DV
COUPLING, QUICK DISC MPF
COUPLING, QUICK DISC MPF DC
DECALS, NORTH AMERICA (ANSI)
HYDRAULIC OIL, MINERAL
JOYSTICK PATTERN, CHANGEABLE
LIGHTS, LED
LINES, CONNECTOR, PIN GRABBER
MIRROR, 1PC
NO PEDAL
Online Owner's Manual
OSC. AXLE LOCK, AUTOMATIC
PIN GROUP, SPARE
PRODUCT LINK PL522
PROTECTORS, SIDEBAR, SET OF 4
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT COMFORT W/2" SEAT BELT
SPACER RINGS
SPEED 21.7 MPH
STEPS, UC, INCL. FENDERS
TIP, PENETRATION PLUS ADVANSYS
TIRES,BRIDGEST.11.00-20 DUAL
UC BLADE FRONT/ OUT.REAR
WIPER, 70/30
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering