MultiQuip 150KVA MQ

MultiQuip 150KVA MQ

Price
105,500 USD
Year
2017
Working hours
1023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip 150KVA MQ
CategoryStationary Generator Sets
Serial Number7601119
Unit NumberEC4130
Catalog NumberCU4344754
Manufacturing Year2017
Hours1023 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$105,500
Tax-
Price Including Tax-
Features
Additional InformationCOUPLER 3" PINTLE, 25K TRLRMP
L, CAMLOK 2 SETS DCA125 150
BLK HEATER 1000W DCA 150 220
KIT, POWER BALANCE, 42KW,
4F, CCV HEATER DCA150SSJU4F
GEN 150KVA 3PH JOHN DEER TIER 4F
BATT CHG 10A DCA150-800, MQP240
5SLBG1728HL019742
TRAILER DCA150 210 GAL ELE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone