Caterpillar XQ300

Caterpillar XQ300

Price
85,000 USD
Year
2010
Working hours
4579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ300
CategoryStationary Generator Sets
Serial NumberX3R01189
Unit NumberF24688
Catalog NumberCU2535684
Manufacturing Year2010
Hours4579 h
CountryUnited States
LocationCleveland, OH
Pricing
Price Excluding Tax$85,000
Tax-
Price Including Tax-
Details
Output375 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationXQ300 POWERED BY DIESEL ENGINE C9
PORTABLE SOUND ATTENUATED GENERATOR-SET
MULTI VOLTAGE CAPABLE 240 - 480 V
CAT SR4 GEN END
JACKET WATER HEATER
EMCP CONTROL PANEL
MAIN BREAKER
BATTERY CHARGER
BATTERIES
SPACE HEATER
ORIGINAL HOURS
SOLD AS-IS
*HOURS ARE SUBJECT TO CHANGE BASED ON USE
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
Power Rating
Standby
60Hz
375kVA / 300kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone