Caterpillar XQ125

Caterpillar XQ125

Price
18,817 USD
Year
1995
Working hours
11505 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ125
CategoryStationary Generator Sets
Serial Number9HK00196
Unit Number800156360
Catalog NumberCU4352853
Manufacturing Year1995
Hours11505 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$18,817
Tax-
Price Including Tax-
Details
Output156 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationGood used Caterpillar genset, 125kW 600 Volts in a sound attenuated enclosure, mounted on a diesel fuel tank base
Power Rating
Standby
60Hz
156kVA / 125kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventoryWebsiteSelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone