Caterpillar G3406EP

Caterpillar G3406EP

Price
43,000 USD
Year
1997
Working hours
110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3406EP
CategoryStationary Generator Sets
Serial Number4FD01419
Unit NumberHEU0012
Catalog NumberCU2132892
Manufacturing Year1997
Hours110 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$43,000
Tax-
Price Including Tax-
Features
Additional InformationNICE UNIT - CALL FOR MORE DETAILS! - INSPECTED

CAT NATURAL GAS GENSET, 210KW,
TURBOCHARGED / SCAC AFTERCOOLED
AUX WATER PUMP, WATER COOLED
EXHAUST MANIFOLD, JACKET WATER
HEATER, WOODWARD GOV, 24VDC
STARTER
480V, 60 HZ @ 1800 RPM,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone