Caterpillar 3412

Caterpillar 3412

Price
69,500 USD
Year
1997
Working hours
700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412
CategoryStationary Generator Sets
Serial Number2WJ01307
Unit NumberP011353
Catalog NumberCU1894428
Manufacturing Year1997
Hours700 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$69,500
Tax-
Price Including Tax-
Details
Output937 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information3412 DITA 750 EKW 60 HZ PGS-STBY
JACKET WATER HEATER
SOLD AS-IS
LOW BSFC
SR4 GENERATOR AR CONTROL PNL (EMCP II)
1109 BHP 786 GEN KW WOF 60 HZ 827 KW @ 1800 RPM (1109 BHP)
Power Rating
Standby
60Hz
937kVA / 750kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone