Caterpillar CS54B

Caterpillar CS54B

Price
132,200 USD
Year
2015
Working hours
928 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategorySingle drum rollers
Serial NumberL4H00572
Unit Number14N76515
Catalog NumberCU2213371
Manufacturing Year2015
Hours928 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$132,200
Tax-
Price Including Tax-
Features
Additional InformationAXLE, WITHOUT BRAKES
BEACON, ROTATING
CAB, ROPS/FOPS WITH AC
ENG SN: C7N31388
ENGINE, TIER 4 CERTIFIED
FREQUENCY, VARIABLE
INLAND FREIGHT
INSTRUCTIONS, N AMER, CAB
LANE 3 ORDER
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL321
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
TIRES, FLOTATION, 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone