Currently 18092 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
828 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 140M, 85,0002008
Fargo, ND
13,690 h Conditionsarrangement, snowsnow wing

See Details
CAT 160 AWD, 861,9012024
Casper, WY
41 hguard, transmissionarrangement, snow

See Details
CAT 140M3AWD, 175,0002015
Sioux Falls, SD
6,466 h Conditionsaccugrade readyultra low sulfur diesel fuelauto shiftcircle clutcharrangement, snow

See Details
CAT 627, 1,453,8872024
Casper, WY
112 h

See Details
CAT 140M3, 268,0002018
Duluth, MN
2,321 h Conditionsarrangement, snow

See Details
CAT 140M2 AWD, 95,0002012
Lafayette, IN
12,007 h Conditionsair conditionerlightingrops - enclosedmirrorsair suspension seat

See Details
CAT 120M, 189,9002017
Fresno, CA
5,089 h

See Details
CAT 160 AWD, 853,1702024
Casper, WY
15 hguard, transmissionarrangement, snow

See Details
CAT 740B WT, 487,5002013
Colorado Springs, CO
8,600 h

See Details
CAT 160 AWD, 853,1662024
Casper, WY
46 hguard, transmissionarrangement, snow

See Details
CAT 627K, 825,0002019
Casper, WY
3,589 h

See Details
CAT 627K, 1,167,5002023
Casper, WY
1,239 h

See Details
CAT 160 AWD, 853,1662024
Casper, WY
137 hguard, transmissionarrangement, snow

See Details
CAT 627K, 1,167,5002023
Casper, WY
1,473 h

See Details
CAT 627K, 1,167,5002023
Casper, WY
845 h

See Details
CAT 627K, 1,167,5002023
Gillette, WY
1,500 h

See Details
CAT 627, 1,453,8872024
Casper, WY
128 h

See Details
CAT 140M2016
City Of Industry, CA
5,876 h

See Details
CAT 12M3, 265,0002019
Rochester, MN
1,520 h Conditionsarrangement, snow

See Details
CAT 12M3AWD, 245,8002019
Altoona, IA
3,501 h Conditions Customer Value Agreementair conditionerdrive - all wheelmoldboard size - 14'arrangement, snowblade extension

See Details
CAT 621F, 49,5001997
IN
4,773 h Conditionsair conditionerlightingrops - enclosedmirrorsguard, transmission

See Details
CAT 12M3AWD2019
Altoona, IA
3,501 h Conditionsair conditionerdrive - all wheelmoldboard size - 14'arrangement, snowblade extension

See Details
CAT 140M3, 285,0002017
Albuquerque, NM
4,078 hguard, transmission

See Details
CAT 140M3AWD, 209,0002015
Sioux City, IA
8,088 h Conditions Customer Value Agreementarrangement, snow

See Details
Show more results

Road Construction Equipment