Quick Search

CAT 12M3AWD

CAT 12M3AWD

Year
2019
Working hours
3,501 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 12M3AWD
Ziegler CAT
Categorymotor graders
Serial NumberN9B00787
Unit NumberEQ0119784
Catalog Number10117079
Year2019
Hours3,501 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax245,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Drive - All WheelDrive - All Wheel
Moldboard Size - 14'Moldboard Size - 14'
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
FendersFenders
Radio - BluetoothRadio - Bluetooth
Ether AidEther Aid
Auto ShiftAuto Shift
Arrangement, SnowArrangement, Snow
Blade ExtensionBlade Extension
Front Hitch/LiftFront Hitch/Lift
Snow WingSnow Wing
Steering Type - JoystickSteering Type - Joystick
Tire SizeTire Size
Supplemental SteeringSupplemental Steering
Additional informationCab
Heat
A/C
AWD
Auto shift
Joystick steering
Beacon
14ft MB
2 ft extension
Diff lock
Fenders
Front lift group
Snow wing
Work lights
Rearview camera
14.00R24 tires

PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Customer Value Agreement (CVA) 2 year / 24 month CVA
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1910
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight front fender has minor damage but is still functional.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • YesROPS is clean.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJUL 18
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • GoodCools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Engine runs smooth with good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 95%
  • Good
  • Good
cooling system
800
  • Cools normal
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Steering functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Brakes are functional.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Hydraulics function normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Blade joints are good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
snow wing
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin1550NoNoNo
Left FrontMichelin30100NoNoNo
Left RearMichelin1550NoNoNo
Right CenterMichelin1550NoNoNo
Right FrontUnicure2996YesNoNo
Right RearMichelin1550NoNoNo
comments, misc. repairs, general remarks
  • Machine is clean and looks good. Machine functions normal.
  • PM4 performed at 3501 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering