Quick Search

CAT 140M3AWD

CAT 140M3AWD

Year
2015
Working hours
8,088 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Sioux City, IA
+1 888 363 3921
Show phone number
Basic information
BrandCAT 140M3AWD
Ziegler CAT
Categorymotor graders
Serial NumberN9J00222
Unit NumberN4625
Catalog Number10116750
Year2015
Hours8,088 h
CountryUnited States
LocationSIOUX CITY, United States
Pricing
Price Excluding Tax209,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationRebuilt engine and New CEM installed at 6129 hours 2/23

Includes Ripper and counterweight

PM4 performed at 8087 hours
New cutting edge at 7897 hours

140M3 AWD MOTOR GRADER
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -52C (-62F)
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
DECALS, ENGLISH (U.S.)
DQCAT0218507Q1;PL321
ENGINE S/N SYE03157
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHT, LED WARNING STROBE
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PL321
RADIO GP-AMF
ROLL ON-ROLL OFF
SEAT BELT
SLOW MOVING VEHICLE
STARTER, ELEC, EXTREME DUTY
TIRES,14.0R24 MX XSNO+ * G2 MP
TURBINE SNOW PRECLEANER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • YesReconditioned at 6126 hours.
  • No
  • YesMinor level 1 leak.
  • No
  • No
  • N
  • W
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Full
  • Good
  • GoodReplaced at 6126 hours.
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
800
  • 24J 190240
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 14.00R 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin40%NoNoNo
Left FrontMichellin40%NoNoNo
Left RearMichelin40%NoNoNo
Right CenterMichelin40%NoNoNo
Right FrontMichelin40%NoNoNo
Right RearMichelin40%NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering