Currently 18032 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,551 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 980XE-14, 702,5252023
Mesa, AZ
618 h Cat Certified Used

See Details
CAT 289D CB, 49,0002018
Asheville, NC
2,958 h Cat Certified Used Special Offers

See Details
CAT 980XE-14, 704,4922023
Mesa, AZ
592 h Cat Certified Used

See Details
CAT 239D3, 41,0002022
Saint Rose, LA
520 h Cat Certified Usedproduct linklightingfire extinguisher

See Details
CAT 289D3, 54,0002021
Monroe, NJ
2,067 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 249D3, 49,5002022
Harvey, LA
267 h Cat Certified Used2 speed travelproduct linklightingfire extinguisher

See Details
CAT 980M, 585,9552022
Tucson, AZ
2,211 h Cat Certified Used

See Details
CAT 299D2, 49,8502019
Seneca, SC
2,556 h Cat Certified Used Conditions2 speed travelauxiliary hydraulics flow - high flowbucketcoupler type - hydraulicrops - enclosed

See Details
CAT 236D3, 36,0002020
Piscataway, NJ
1,955 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 299D3, 59,9002020
Shakopee, MN
3,335 h Cat Certified Used Conditions

See Details
CAT 259D3, 48,6002020
Montgomery, AL
2,118 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 289D3 CB, 63,0002020
Charlotte, NC
1,886 h Cat Certified Used Special Offers

See Details
CAT 262D H20, 47,0002018
Chula Vista, CA
2,188 h Cat Certified Used

See Details
CAT 966M FC, 366,5052020
Flagstaff, AZ
3,932 h Cat Certified Used

See Details
CAT 259D, 43,5002018
Montgomery, AL
1,708 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 299D3XE, 66,9002021
Fergus Falls, MN
2,818 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 259D3, 55,0002020
Monroe, NJ
811 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 259D3, 49,8502020
Rock Hill, SC
1,486 h Cat Certified Used Conditions2 speed travelauxiliary hydraulics flow - standard flowbucketrops - openultra low sulfur diesel fuel

See Details
CAT 259D3 HF, 105,6002023
Austell, GA
112 h Cat Certified Used Conditions Customer Value Agreementemissions level - epa - tier4emissions level - japan - 2014 regulationemissions level - korea - korea-tier4ropsair conditioner

See Details
CAT 953K, 202,9502018
Monroe, NJ
3,998 h Cat Certified Usedair conditionercouplerproduct linkengine enclosureslighting

See Details
CAT 972M, 509,2722022
Kingman, AZ
1,295 h Cat Certified Used

See Details
CAT 259D, 48,8502019
Myrtle Beach, SC
946 h Cat Certified Used Conditions2 speed travelair conditionercoupler type - hydrauliclightingrops - enclosed

See Details
CAT 226D3STD1C, 45,6002021
St. Joe, MO
217 h Cat Certified Used Conditions

See Details
CAT 259D, 43,7002019
Montgomery, AL
1,273 h Cat Certified Used Conditions Special Offers Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
Show more results

Loaders