Quick Search

CAT 953K

CAT 953K

CAT Certified
Year
2018
Working hours
3,998 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 953K
Foley Inc.
Categorytrack loaders
Serial NumberLJT00261
Unit NumberEQ000013087
Catalog Number10106752
Year2018
Hours3,998 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax189,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
CouplerCoupler
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.

BUCKET-GP, 2.25 CYD, PACKAGE
FORKS
HYDRAULIC 2V,GP 2 LEVERS, PACK
LINES IMPLEMENT, STANDARD
Online Owner's Manual
TRANSMISSION CONTROL V-LEVER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering