Quick Search

CAT 289D CB

CAT 289D CB

CAT Certified
Year
2018
Working hours
2,958 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 289D CB
Carolina CAT
Categorytrack loaders
Serial NumberTAW10204
Unit NumberR18-453M
Catalog Number10112727
Year2018
Hours2,958 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax49,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • GP BUCKET

BATTERY, HEAVY DUTY, 850 CCA
CCU [CAT CERTIFIED USED]
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
ENG SN 8JC4656
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HOT LIST
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
Special Offers ( 2 ) PM 2 Kits
TRACK,RUBBER,450MM(17.7IN)BLCK
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering