Quick Search

CAT 226D3STD1C

CAT 226D3STD1C

CAT Certified
Year
2021
Working hours
368 h
Videos of CAT 226D3STD1C
Videos of CAT 226D3STD1C
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 226D3STD1C
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberEK500366
Unit Number3CR8942
Catalog Number10070006
Year2021
Hours368 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax43,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHNAGE AND MAY NOT BE
INCLUDED IN PRICE

*CONTROL, ISO, PROP
*DISPLAY, BASIC, ANTI-THEFT
*FAN, COOLING, DEMAND
*HYDRAULICS, PERFORMANCE (H1)
*LIGHTS, LED
*POWERTRAIN, ONE SPEED
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT, SUSPENSION, VINYL
BATTERY,HD,DISCONNECT, 850 CCA
CERTIFICATION ARR, P65
DOOR, CAB, GLASS
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
Online Owner's Manual
PACKING, CONTAINER
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SHIPPING/STORAGE PROTECTION
TIRES, 10/16.5 GA 8PR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
300
  • Good
  • Good
  • Good
tires
  • No
  • 85%
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGALAXY BEEFY BABY2085NoYesNo
Left RearGALAXY BEEFY BABY2085NoYesNo
Right FrontGALAXY BEEFY BABY2085NoYesNo
Right RearGALAXY BEEFY BABY2085NoYesNo
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 211 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering