Quick Search

CAT 262D H20

CAT 262D H20

CAT Certified
Year
2018
Working hours
2,188 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Lakeside, CA
+1 858 674 7040
Show phone number
Basic information
BrandCAT 262D H20
Hawthorne Cat
CategorySkid Steer Loaders
Serial NumberDTB09326
Unit Number035330
Catalog Number4399599
Year2018
Hours2,188 h
CountryUnited States
LocationLakeside, United States
Pricing
Price Excluding Tax47,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationATTACHMENT NOT INCLUDED IN PRICE

*262D SSL TIER 4 FINAL HRC
*BATTERY, XTRA HVY DUTY, DISC
*CERTIFICATION ARR, P65
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, POLYCARBONATE
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, HALOGEN
*PACKAGE, PERFORMANCE, (H3)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*TWO SPEED WITH RIDE CONTROL
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
MR8D44
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering