Currently 18064 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,952 Search results for "Current filter"
Displaying: 1153 - 1176 Sort by: 
CAT 303.5 E2, 51,5002018
Lavergne Rental, TN
1,070 h Conditionstier 1 compliantundercarriage, longengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 304E2 CRCB, 62,0002018
Covington, WA
2,479 h

See Details
CAT 310, 155,0002021
Aurora, CO
195 h Conditions

See Details
CAT 301.7D CR, 22,3852017
Eloy, AZ
832 h

See Details
Rockland INC CW 320 SP, 37,2002024
Hurricane, UT
747 h

See Details
CAT 310 CF, 194,4352023
Salt Lake City, UT
87 h

See Details
CAT MH302406, 385,0002021
State College, PA
1,400 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
CAT 336ELH, 122,0002014
Austell, GA
6,926 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 310-07, 123,1992021
Imperial, CA
2,317 h

See Details
CAT 315FLCR, 165,0002019
Raleigh, NC
1,254 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 303.5E, 40,0002014
Lima, OH
1,703 hengine

See Details
CAT 308-07, 115,7902020
Mesa, AZ
2,286 hair conditionerauxiliary hydraulics pressurecoupler - quickthumb type - hydraulic

See Details
CAT 305.5E2, 49,8952017
Greensburg, IN
2,050 h Conditionsengine enclosureslightingultra low sulfur diesel fuelpilot controlthumb type - hydraulic

See Details
CAT 303.5, 65,9202021
Pittston, PA
172 h Conditionsrops - enclosed

See Details
CAT 320-07, 183,0002021
Murrysville, PA
627 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 330-07, 185,0002020
Waco, TX
4,470 h Conditions Special Offers Customer Value Agreementtier 2 compliantemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vair conditioner

See Details
CAT 374FL, 460,0002015
Winchester, VA
8,270 h

See Details
CAT ATTACHMENTS 336EL, 24,9002013
Enroute, MI
3,390 h Conditions

See Details
CAT 320-07, 115,0002019
HI
5,595 h

See Details
CAT 320, 255,0002022
Casper, WY
452 h

See Details
CAT 336-07 P, 242,1062019
Mesa, AZ
4,054 hair conditionerauxiliary hydraulics pressurecoupler - quickproduct linkstraight travel pedal

See Details
CAT 336FL, 220,0002018
Turbotville, PA
5,682 h Conditionsair conditionercoupler - quickepa labelproduct linkengine enclosures

See Details
Hitachi ZX135US-6, 124,4702019
Mesa, AZ
1,962 h

See Details
CAT 312EL, 99,0002015
Fayetteville, NC
4,237 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
Show more results

Excavators