Quick Search

CAT 310

CAT 310

Year
2021
Working hours
205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 310
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberGWT01806
Unit Number522111
Catalog Number10118267
Year2021
Hours205 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information** LIKE NEW, VERY LOW HOURS **
194/04/01/24
2 SPEED TRAVEL, EPA LABEL
2-EXT. MIRRORS, TIE DOWN POINTS,
2021 CATERPILLAR 310 EXCAVATOR
310 07A CR MINI EXCAVATOR
ALARM, TRAVEL
ANTI-THEFT SECURITY, WIPER
AS IS / AS RECEIVED
AUXILIARY FLOW ... GPM, CARBODY
BELT, SEAT, 76MM RETRACTABLE
BOOM, FIXED 4300MM/169.3"
BUCKET-HD 30" ,12.4CYD BOE
CAMERA, REAR VIEW
CATKEY, WITH PASSCODE OPTION
CONSIGNMENT / VICKLES, JOHN
CONTROL, HYDRAULIC, COUPLER
CONTROL, QUICK COUPLER
COUNTERWEIGHT, EXTRA 552LBS
COUPLER, PG, HYDR.D.LOCK,10T
DRAIN, ECOLOGY
ELECTRICAL ARR, C3.3 HRC
ENGINE, C3.3B, 70HP, TIER 4 F
ENGINE, EPA TIER 4 FINAL
ENGINE-EIS, CRUISE CONTROL,
FLOOR MAT, 12V SOCKET, SKYLIGHT
HEATER, WATER JACKET
KIT, 2 WAY CONTROL
KIT, CTRL,QUICK CPLR,LNG STK
LIGHTS, LED , BOOM & CAB
LINES, AUX, QC, LONG STK
LINES, BOOM
LINES, STICK
LINKAGE,BUCKET W/LIFTING EYE
LOAD SENSING, 850CCA BATTERY
MONITOR NEXT GEN,ADVANCED,CR
Online Owner's Manual
PINS, 60MM, MHE 10T-BHL 450
PRODUCT LINK, CELLULAR,PL643
RADIO,AM-FM,BLTH,USB,AUX
SEAT, AIR SUSP, FABRIC
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CTRL
SOFTWARE, STICK STEER CTRL
STD BLADE AND TRACK W/PADS 17.7"
STICK,LONG,2500MM/98.4" 2ND AUX
THUMB, HYDRAULIC, 10T NON-LINK
TRACKS,RUBBER BOLT-ON PADS @90%
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
200
  • Yes
  • GoodCouple very light scratches
  • GoodCouple of very light scratches on right side. Looks like they will buff out
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAY
  • CAT
  • 30”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE125 hours like new
Track Shoes18” TG with rubber bolt on pads
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)18”18”
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in like new condition. Needs cleaning and is work ready.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering