Quick Search

CAT 310 CF

CAT 310 CF

Year
2023
Working hours
102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 310 CF
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberGWT03308
Unit NumberBCP01789
Catalog Number10112088
Year2023
Hours102 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax194,435 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*310 07A MINI EXCAVATOR
*ALARM, TRAVEL
*BOOM, FIXED
*COUNTERWEIGHT, EXTRA
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C3.3 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, COUPLER, ISO
*INTEGRATED RADIO
*LIGHTS, LED
*LINKAGE BUCKET W/ LIFTING EYE
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
BELT, SEAT, 3" RETRACTABLE
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CONTROL, HYD, COUPLER, 3 LINE
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, BOOM
LINES, QC, LONG STICK, 3 LINE
LINES, STICK
MONITOR NEXT GEN, ADVANCED, CR
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRICED NEW 05/30/23 EK
PRODUCT LINK, CELLULAR PLE643
SEAT, AIR SUSP, FABRIC
SHIPPING/STORAGE PROTECTION
STD BLADE AND TRACK W/PADS
STICK, LONG, 2ND AUX
VISOR, RAIN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering