Quick Search

CAT 320-07

CAT 320-07

Year
2021
Working hours
627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Murrysville, PA
+1 866 532 9023
Show phone number
Basic information
BrandCAT 320-07
Cleveland Brothers Equipment Co. Inc.
CategoryCrawler Excavators
Serial NumberMYK10986
Unit NumberUT20798
Catalog Number10091776
Year2021
Hours627 h
CountryUnited States
LocationMurrysville, United States
Pricing
Price Excluding Tax183,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • YesThe ROPS was repaired at Murrysville Main Shop.
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • 9’,6”
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Cat
  • Cat
  • 48 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonOk
Carrier RollersOk
IdlersOk
Link Part Number585-9088
LinksOk
Pins & Bushings (External)Ok
Pins & Bushings (Internal)Ok
SegmentsOk
Track ShoesOk
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front120 mm120 mm22
Carrier Rollers Rear120 mm120 mm22
Idlers Front19 mm19 mm22
Links106 mm106 mm22
Pins & Bushings (External)60 mm60 mm22
Pins & Bushings (Internal)7.50 inch.7.50 inch.22
Segments22
Track Roller 117 mm17 mm22
Track Roller 217 mm17 mm22
Track Roller 317 mm17 mm22
Track Roller 417 mm17 mm22
Track Roller 517 mm17 mm22
Track Roller 617 mm17 mm22
Track Roller 717 mm17 mm22
Track Roller 817 mm17 mm22
Track Shoes (Width)24 inch24 inch22
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • The cab was repaired at Murrysville main shop.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering