Quick Search

CAT 308-07

CAT 308-07

Year
2020
Working hours
2,305 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 308-07
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberGG802615
Unit NumberCN13112
Catalog Number10081726
Year2020
Hours2,305 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax115,790 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationBLADE, LEVELING
BOOM LENGTH: 3400MM
BUCKET : 18IN
ECM DOWNLOAD: YES
Enclosed Cab
ENGINE TIER RATING: TIER FOUR
Online Owner's Manual
PRODUCT LINK: INQUIRE FOR OPTIONS ON
STICK LENGTH: 2360MM
TRACK WIDTH: 450MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering