Currently 18201 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,954 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
CAT 330-07, 221,9002020
Winchester, VA
2,912 h Cat Certified Used Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 308-07CR, 108,0002019
La Crosse, VA
2,606 h Cat Certified Used Conditionsam fm radioproduct linkultra low sulfur diesel fuelair conditionerthumb, hydraulic

See Details
CAT 304E2CR, 47,0002016
Fredericksburg, VA
1,291 h Cat Certified Used Conditionsproduct linkauxiliary hydraulicsultra low sulfur diesel fuelair conditionercarbody, standard

See Details
CAT 323F, 189,9002017
La Crosse, VA
2,709 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 325FLCR, 199,9502016
Dulles, VA
2,378 h Cat Certified Used Conditionsam fm radiolightingproduct linkair conditionerengine enclosures

See Details
CAT 336FL, 189,9002018
Salem, VA
4,570 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 309-07CR, 141,8502021
West Columbia, SC
71 h Cat Certified Used Conditions Protection

See Details
CAT 336, 189,9502019
Myersville, MD
5,766 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 336-07, 239,9002020
Fishersville, VA
3,877 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 32307, 289,9002021
Mechanicsville, VA
110 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 323-07, 299,9502023
Waldorf, MD
84 h Cat Certified Used

See Details
CAT 315F, 155,9002019
Fishersville, VA
4,183 h Cat Certified Used Conditionslightingproduct linkultra low sulfur diesel fuelair conditionerepa label

See Details
CAT 330FL, 179,9502015
Chesapeake, VA
3,671 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 31307, 163,9002021
Salem, VA
1,139 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 303-07 OR, 46,9212022
Mesa, AZ
842 h Cat Certified Used

See Details
CAT 302-05A CR, 45,0002022
Bismarck, ND
109 h Cat Certified Used Customer Value Agreement

See Details
CAT 323, 225,0002022
Rental Fleet Machine, Subject To Availability, AL
1,253 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingair conditionerengine enclosureshand and foot control

See Details
CAT 326LR, 300,0002021
Rental Fleet Machine, Subject To Availability, AL
1,433 h Specifications Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulicsair conditionerengine enclosureshand and foot control

See Details
CAT 326, 225,0002022
Rental Fleet Machine, Subject To Availability, AL
792 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingauxiliary hydraulicsair conditionerengine enclosures

See Details
CAT 323, 269,0002022
Rental Fleet Machine, Subject To Availability, AL
614 h Cat Certified Used Conditions Customer Value Agreementair conditionerthumb, hydraulic

See Details
CAT 305E2CR, 52,9002017
Mechanicsville, VA
2,053 h Cat Certified Used Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuelcarbody, standardengine enclosures

See Details
CAT 325, 245,0002022
Rental Fleet Machine, Subject To Availability, AL
655 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulicsair conditionerengine enclosureshand and foot controlcoupler, quick

See Details
CAT 303-07 SOR, 53,9872023
Show Low, AZ
199 h Cat Certified Used

See Details
CAT 320FL, 131,5002016
Winchester, VA
3,164 h Cat Certified Used Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionerepa label

See Details
Show more results

Excavators