Quick Search

CAT 336

CAT 336

CAT Certified
Year
2019
Working hours
5,766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Myersville, MD
+1 804 823 1272
Show phone number
Basic information
BrandCAT 336
Carter Machinery Company
CategoryCrawler Excavators
Serial Number0DKS02127
Unit NumberEX6361903
Catalog Number10068771
Year2019
Hours5,766 h
CountryUnited States
LocationMYERSVILLE, United States
Pricing
Price Excluding Tax189,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLUETOOTHBLUETOOTH
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • Yes
  • No
  • Yes
  • Some scuff marks around the paint
  • Good
  • Good
  • Good
  • Fairit has some chips and rust in the paint
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscuffed in some areas and rust in other spots
  • Good
  • Good
  • Good
  • FairThe first step is bent down a little bit with some rust on it
safety items
401
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Poorthe button for the horn is broke off but horn still works
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Bucket
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
420
  • CAT
  • 12578661
  • 60 inches, 2.46 cubic yards
  • 52 3/4 inches
  • No
  • Good
  • Good
  • Good
  • Good
  • FairUsed, 75% wear remaining
  • FairUsed, 50% wear remaining
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
210
  • Yes
  • Yes
  • Yes
  • No
  • FairThere are some spots with chipped paint and rust
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering