Quick Search

CAT 326LR

CAT 326LR

CAT Certified
Year
2021
Working hours
1,433 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Rental Fleet Machine, Subject To Availability, AL
+1 205 229 8715
Show phone number
Basic information
BrandCAT 326LR
THOMPSON POWER SYSTEMS
CategoryCrawler Excavators
Serial NumberMFJ00396
Unit NumberEQN099228
Catalog Number10013199
Year2021
Hours1,433 h
CountryUnited States
LocationRental Fleet Machine, subject to availability, United States
Pricing
Price Excluding Tax300,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationBKT DC 60" 0.97YD3
BOOM, SUPER LONG REACH
CAMERA, REAR + RH VIEW
Customer Value Agreement (CVA) : 1000 HOUR FILTERS ONLY
MONITOR, 10"
Remaining Factory Warranty : PT + HYD + TECH EXPIRES 1/19/24 OR 5000 HOURS.
STICK, SUPER LONG REACH
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement : 1000 HOUR FILTERS ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Good
gauges, operator station, console
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering